NSR mini 100
Robot couplings
ID 471960
Robot module standard
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Integrated cleaning function
- Dimensions: 100 x 39,5 x 38 mm
- Pull-down force: 1 kN
- Pull-down force with turbo: 4 kN
- Max. moment Mx: 75 Nm
- Max. moment Mz: 200 Nm
- Actuation pressure: 6 bar
- Repeat accuracy: < 0.02 mm
- Weight: 0.4 kg
Technical details
Length [mm] | 100 |
---|---|
Width [mm] | 39.5 |
Pull-down force [kN] | 1 |
Pull-down force with turbo [kN] | 4 |
Unlocking pressure [bar] | 6 |
Repeat accuracy [mm] | < 0.02 |
Moment Mx max. [Nm] | 75 |
Moment Mz max. [Nm] | 200 |
Weight [kg] | 0.4 |
Scope of delivery
Robot module, mounting screws, fitting screw, O-rings, operating manual; without proximity switch