arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T3 Z170-A8 Abbildung ähnlich

FF-T3 Z170-A8

Standard adapter plate

ID 801001

Standard adapter plate

Product features:
  • Expansion adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z170
  • Machine side: ISO 702-1 Nr. 8
Technical data:
  • Chuck pitch circle: 133.4 mm
  • Spindle pitch circle: 171.4 mm
  • Height: 40 mm
  • Through-hole: 113 mm
  • Weight: 5.6 kg
Chuck side Z170
Machine side ISO 702-1 Nr. 8
Chuck pitch circle [mm] 133.4
Spindle pitch circle [mm] 171.4
Height [mm] 40.0
Through-hole [mm] 113.0
Weight [kg] 5.6

Scope of delivery
Adapter plate, mounting screws