FF-T2 Z520-A15-1
Standard adapter plate
ID 801004
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For hydraulically actuated power lathe chucks
- Chuck side: Z520
- Machine side: ISO 702-1 Nr. 15
- Chuck pitch circle: 463.6 mm
- Spindle pitch circle: 330.2 mm
- Height: 40 mm
- Through-hole: 281.5 mm
- Weight: 46 kg
Technical details
| Chuck side | Z520 |
|---|---|
| Machine side | ISO 702-1 Nr. 15 |
| Chuck pitch circle [mm] | 463.6 |
| Spindle pitch circle [mm] | 330.2 |
| Height [mm] | 40.0 |
| Through-hole [mm] | 281.5 |
| Weight [kg] | 46.0 |
Scope of delivery
Adapter plate, mounting screws