arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T3 Z300-A15-1 Illustration similar

FF-T3 Z300-A15-1

Standard adapter plate

ID 803005

Standard adapter plate

Product features:
  • Expansion adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z300
  • Machine side: ISO 702-1 Nr. 15
Technical data:
  • Chuck pitch circle: 235 mm
  • Spindle pitch circle: 330.2 mm
  • Height: 55 mm
  • Through-hole: 190 mm
  • Weight: 17 kg
Chuck side Z300
Machine side ISO 702-1 Nr. 15
Chuck pitch circle [mm] 235.0
Spindle pitch circle [mm] 330.2
Height [mm] 55.0
Through-hole [mm] 190.0
Weight [kg] 17.0

Scope of delivery
Adapter plate, mounting screws