arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFK-T2 Z170-A5 Illustration similar

FFK-T2 Z170-A5

Standard adapter plate

ID 805109

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z170
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 133.4 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 25 mm
  • Through-hole: 79.6 mm
  • Weight: 3.3 kg
Chuck side Z170
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 133.4
Spindle pitch circle [mm] 104.8
Height [mm] 25.0
Through-hole [mm] 79.6
Weight [kg] 3.3

Scope of delivery
Adapter plate, mounting screws