ROTA NCE 210-66 Z170-SV90°
3-jaw power chuck with through-hole
ID 808020
Standard power lathe chucks with through-hole
Product features:
Product features:
- Weight-reduced power lathe chuck
- Through-hole: 66 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 4.2 mm
- Piston stroke: 18 mm
- Max. clamping force: 100 kN
- Max. actuating force: 38 kN
- Max. rotational speed: 5000 1/min
- Weight: 15 kg
Technical details
| Spindeltyp | ISO 702-4 |
|---|---|
| Spindelgröße | Nr. 6 (Z170) |
| Verzahnung | 1/16" x 90° |
| Max. Drehzahl [1/min] | 5000.0 |
| Max. Spannkraft [kN] | 100.0 |
| Max. Betätigungskraft [kN] | 38.0 |
| Hub/Backe [mm] | 4.2 |
| Kolbenhub (H) [mm] | 18.0 |
| Trägheitsmoment [kgm²] | 0.08 |
| Eigenmasse [kg] | 15.0 |
Spannkraft-Drehzahl-Diagramm
Spannkraft-Drehzahl-Diagramm
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- purple
-
KM-WB 88
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual