ROTA NCE 210-66 A6-SV90°
3-jaw power chuck with through-hole
ID 808021
标准动力车床卡盘,带通孔
产品特性:
产品特性:
- 重量减轻的动力车床卡盘
- 通孔: 66 mm
- 主轴架: ISO 702-1 Nr. 6
- 卡爪接口: 1/16" x 90° Nut 17H7
- 单指行程: 4.2 mm
- 活塞行程: 18 mm
- 最大夹持力*: 100 kN
- 最大启动力: 38 kN
- 最大旋转速度: 5000 1/min
- 重量: 16.7 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 6 |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 5000.0 |
| Max. clamping force [kN] | 100.0 |
| Max. actuating force [kN] | 38.0 |
| Stroke/jaw [mm] | 4.2 |
| Piston stroke (H) [mm] | 18.0 |
| Moment of inertia [kgm²] | 0.092 |
| Weight [kg] | 16.7 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- purple
-
KM-WB 88
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual