ROTA NCE 315-106 A8-SV90°
3-jaw power chuck with through-hole
ID 808042
Standard power lathe chucks with through-hole
Product features:
Product features:
- Weight-reduced power lathe chuck
- Through-hole: 106 mm
- Spindle holder: ISO 702-1 Nr. 8
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 5.8 mm
- Piston stroke: 25 mm
- Max. clamping force: 155 kN
- Max. actuating force: 58 kN
- Max. rotational speed: 3500 1/min
- Weight: 40.6 kg
Technical details
| Type de broche | ISO 702-1 |
|---|---|
| Taille de broche | Nr. 8 |
| Denture | 1/16" x 90° |
| Vitesse de rotation max. [1/min] | 3500.0 |
| Force de serrage max. [kN] | 155.0 |
| Force d'actionnement max. [kN] | 58.0 |
| Course/mors [mm] | 5.8 |
| Course du piston (H) [mm] | 25.0 |
| Moment d'inertie [kgm²] | 0.465 |
| Poids [kg] | 40.6 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- purple
-
KM-WB 126
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual