SPK 220 KV
Jaw boxes
ID 812160
Jaw box standard version
Product features:
Product features:
- Undrilled jaw box
- Possible track width: 180 - 220 mm
- Possible T-slot width: 22 - 28 mm
- Jaw interface: Tongue and groove
- Adjustment range chuck jaw: 90 mm
- Max. clamping force: 68 kN
- Max. torque: 330 Nm
- Weight: 52.7 kg
Technical details
Min. gauge width [mm] | 180.0 |
---|---|
Max. gauge width [mm] | 220.0 |
Min. T-slot [mm] | 22.0 |
Max. T-slot [mm] | 28.0 |
Max. torque [Nm] | 330.0 |
Weight [kg] | 52.7 |
Max. clamping force [kN] | 68.0 |
Serration | Tongue and groove |
Adjustment range chuck jaw [mm] | 90 |
Scope of delivery
Jaw box, mounting screws, collar nuts, crossbar (adapted to face plate), eye bolts, operating manual; without top jaw, without spanner wrench