ROTA-S plus 500-162 C15-SFG
Manual lathe chuck with quick jaw change
ID 814253
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 162 mm
- Spindle holder: ISO 702-3 Nr. 15
- Jaw interface: Angled serration
- Stroke per jaw: 12 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 270 kN
- Max. torque: 320 Nm
- Max. rotational speed: 1500 1/min
- Weight: 174 kg
Technical details
| Spindle type | ISO 702-3 |
|---|---|
| Spindle size | Nr. 15 |
| Serration | Angled serration |
| Max. rotational speed [1/min] | 1500.0 |
| Max. clamping force [kN] | 270.0 |
| Max. torque [Nm] | 320.0 |
| Stroke/jaw [mm] | 12.0 |
| Tooth pitch [mm] | 8.5 |
| Weight [kg] | 174.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- red
-
SHF 400
- brown
-
STF 400
- yellow
-
SFA 400
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual