arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 500-162 A15-SFG

ROTA-S plus 500-162 A15-SFG

Handspannfutter mit Backenschnellwechsel

ID 814259

Handspannfutter Standard

Produktmerkmale:
  • 3-Backen-Keilstangen-Futter
  • Backenschnellwechselsystem
  • Durchgangsbohrung: 162 mm
  • Spindelaufnahme: ISO 702-1 Nr. 15
  • Backenschnittstelle: Schräge Verzahnung
Technische Daten:
  • Hub pro Backe: 12 mm
  • Zahnteilung: 8.5 mm
  • Max. Spannkraft: 270 kN
  • Max. Drehmoment: 320 Nm
  • Max. Drehzahl: 1500 1/min
  • Gewicht: 183 kg
Spindle type ISO 702-1
Spindle size Nr. 15
Serration Angled serration
Max. rotational speed [1/min] 1500.0
Max. clamping force [kN] 270.0
Max. torque [Nm] 320.0
Stroke/jaw [mm] 12.0
Tooth pitch [mm] 8.5
Weight [kg] 183.0

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual