ROTA-S flex 1400
Weight-optimized 3-jaw manual chuck
ID 814850
Standard manual lathe chucks
Product features:
Product features:
- Weigth-optimized 3-Jaw Chuck, manually actuated
- Jaw quick-change system
- Lathe chuck used: ROTA-S plus 630
- Jaw interface: Angled serration
- Stroke per jaw: 15 mm
- Max. clamping force: 270 kN
- Max. torque: 350 Nm
- Max. rotational speed: 400 1/min
- Max. rotary table torque: 8000 Nm
- Weight: 830 kg
Technical details
| Serration | Angled serration |
|---|---|
| Lathe chuck used | ROTA-S plus 630 |
| Max. rotational speed [1/min] | 400.0 |
| Max. clamping force [kN] | 270.0 |
| Max. torque [Nm] | 350.0 |
| Stroke/jaw [mm] | 15.0 |
| Max. rotary table torque [Nm] | 8000.0 |
| Weight [kg] | 830.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 630
- red
-
SFA 630
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, guideway extensions, long base jaws, short base jaws, centering pins, chuck cover, ratchet wrench, adapter for ratchet wrench, eye bolts, mounting screws, nuts for T-slot, bore cover plate, operating manual; without top jaws