ROTA-S plus 2.0 160-42 C4-SFG
Manual lathe chuck with quick jaw change
ID 819011
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 42 mm
- Spindle holder: ISO 702-3 Nr. 4
- Jaw interface: Angled serration
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 65 kN
- Max. torque: 80 Nm
- Max. rotational speed: 5400 1/min
- Weight: 9.3 kg
Technical details
| 主轴类型 | ISO 702-3 |
|---|---|
| 主轴尺寸 | Nr. 4 |
| 细齿 | 斜细齿 |
| 最大旋转速度 [1/min] | 5400.0 |
| 最大夹持力* [kN] | 65.0 |
| 最大扭矩 [Nm] | 80.0 |
| 行程/卡爪 [mm] | 6.5 |
| 齿距 [mm] | 4.8 |
| 高度 H,带法兰 [mm] | 75.5 |
| 重量 [kg] | 9.3 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
STF 160
- yellow
-
SFA 160
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、1 套带螺栓的基爪、卡盘安装螺栓、启动扳手和操作手册