ROTA-S plus 2.0 200-52 D6-SFG
Manual lathe chuck with quick jaw change
ID 819072
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-2 Nr. 6
- Jaw interface: Angled serration
- Stroke per jaw: 7 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 100 kN
- Max. torque: 120 Nm
- Max. rotational speed: 4800 1/min
- Weight: 20.6 kg
Technical details
| Spindle type | ISO 702-2 |
|---|---|
| Spindle size | Nr. 6 |
| Serration | Angled serration |
| Max. rotational speed [1/min] | 4800.0 |
| Max. clamping force [kN] | 100.0 |
| Max. torque [Nm] | 120.0 |
| Stroke/jaw [mm] | 7.0 |
| Tooth pitch [mm] | 4.8 |
| Height H with flange [mm] | 106.3 |
| Weight [kg] | 20.6 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
STF 200
- yellow
-
SFA 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual