ROTA-S plus 2.0 250-62 D5-VP2
Manual lathe chuck with quick jaw change
ID 819143
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: ISO 702-2 Nr. 5
- Jaw interface: Angled serration
- Stroke per jaw: 7.7 mm
- Tooth pitch: 6 mm
- Max. clamping force: 160 kN
- Max. torque: 210 Nm
- Max. rotational speed: 4200 1/min
- Weight: 34.8 kg
Technical details
| Spindle type | ISO 702-2 |
|---|---|
| Spindle size | Nr. 5 |
| Serration | Angled serration |
| Max. rotational speed [1/min] | 4200.0 |
| Max. clamping force [kN] | 160.0 |
| Max. torque [Nm] | 210.0 |
| Stroke/jaw [mm] | 7.7 |
| Tooth pitch [mm] | 6.0 |
| Height H with flange [mm] | 112.0 |
| Weight [kg] | 34.8 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 250
- red
-
STF 250
- yellow
-
SFA 250
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual