arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 250 Z235-SFG

ROTA-S plus 2.0 250 Z235-SFG

Stationary 3-jaw Chucks, manually actuated

ID 819913

Stationary manual lathe chuck standard

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 62 mm
  • Spindle holder: Z235
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 7.7 mm
  • Tooth pitch: 6 mm
  • Max. clamping force: 160 kN
  • Max. torque: 210 Nm
  • Max. rotational speed: 4200 1/min
  • Weight: 28.8 kg
细齿 斜细齿
最大夹持力* [kN] 160.0
最大扭矩 [Nm] 210.0
单指行程 [mm] 7.7
齿距 [mm] 6.0
重量 [kg] 28.8

标配范围
手动车床卡盘,带十字槽的基爪、定位螺钉、活动扳手、雄克磁力部件、简明手册、操作手册;无顶爪