ROTA-S plus 2.0 160 K-SFG
Stationary 3-jaw Chucks, manually actuated
ID 819921
Stationary manual lathe chuck standard
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Base plate for stationary use
- Through-hole: 42 mm
- Jaw interface: Angled serration
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 65 kN
- Max. torque: 80 Nm
- Max. rotational speed: 5400 1/min
- Weight: 12 kg
Technical details
| Serration | Angled serration |
|---|---|
| Max. clamping force [kN] | 65.0 |
| Max. torque [Nm] | 80.0 |
| Stroke per jaw [mm] | 6.5 |
| Tooth pitch [mm] | 4.8 |
| Weight [kg] | 12.0 |
Scope of delivery
Manual lathe chuck, base jaws with tongue and groove, mounting screws, spanner wrench, SCHUNK magnets, quick guide, operating manual; without top jaws