OPUS-V 125
Closed-center cylinder
ID 823323
Clamping cylinder standard version
Product features:
Product features:
- Closed-center cylinder
- Feed-through for media supply: 12.5 mm
- Piston stroke: 40 mm
- Piston surface: 103 cm²
- Pull force at 40 bar: 41 kN
- Oil leakage rate: 1.5 l/min
- Max. operating pressure: 70 bar
- Max. rotational speed: 6000 1/min
- Weight: 16 kg
Technical details
Max. rotational speed [1/min] | 6000 |
---|---|
Piston surface [cm²] | 103 |
Piston stroke [mm] | 40 |
Max. pressure [bar] | 70 |
Pull force at 40 bar [kN] | 41 |
Oil leakage rate [l/min] | 1.5 |
Moment of inertia [kgm²] | 0.04 |
Weight [kg] | 16 |