arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OPUS-V 200 Illustration similar

OPUS-V 200

Closed-center cylinder

ID 823326

Clamping cylinder standard version

Product features:
  • Closed-center cylinder
  • Feed-through for media supply: 12.5 mm
Technical data:
  • Piston stroke: 50 mm
  • Piston surface: 280 cm²
  • Pull force at 40 bar: 112 kN
  • Oil leakage rate: 2 l/min
  • Min. Betriebsdruck: 7 bar
  • Max. operating pressure: 70 bar
  • Max. rotational speed: 4000 1/min
  • Weight: 45 kg
Max. rotational speed [1/min] 4000.0
Piston surface [cm²] 280.0
Piston stroke [mm] 50.0
Max. pressure [bar] 70.0
Pull force at 40 bar [kN] 112.0
Oil leakage rate [l/min] 2.0
Moment of inertia [kgm²] 0.32
Weight [kg] 45.0