THL-A plus 100 Z-Z
Steady rest with swing-out lever arm
ID 825121
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Spannbereich mit Späneschutz: 7 - 52 mm
- Spannbereich ohne Späneschutz: 4 - 52 mm
- Max. clamping force per roller: 1 kN
- Actuation pressure: 6 - 50 bar
- Centering accuracy: < 0.02 mm
- Repeat accuracy: < 0.005 mm
- Max. circumferential speed: 895 m/min
- Weight: 6.5 kg
Technical details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 4.0 |
| Max. clamping Ø [mm] | 52.0 |
| Min. operating pressure [bar] | 6.0 |
| Max. operating pressure [bar] | 50.0 |
| Max. clamping force per roller [kN] | 1.0 |
| Centering accuracy [mm] | < 0.02 |
| Repeat accuracy [mm] | < 0.005 |
| Max. circumferential speed [m/min] | 895.0 |
| Weight [kg] | 6.5 |