THL-A plus 310 Z-Z
Steady rest with swing-out lever arm
ID 825421
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Spannbereich ohne Späneschutz: 20 - 150 mm
- Max. clamping force per roller: 10 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.04 mm
- Repeat accuracy: < 0.007 mm
- Max. circumferential speed: 590 m/min
- Weight: 50 kg
Technical details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 20.0 |
| Max. clamping Ø [mm] | 150.0 |
| Min. operating pressure [bar] | 8.0 |
| Max. operating pressure [bar] | 60.0 |
| Max. clamping force per roller [kN] | 10.0 |
| Centering accuracy [mm] | < 0.04 |
| Repeat accuracy [mm] | < 0.007 |
| Max. circumferential speed [m/min] | 590.0 |
| Weight [kg] | 50.0 |