THL-A plus 400 Z-Z
Steady rest with swing-out lever arm
ID 825521
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Spannbereich ohne Späneschutz: 35 - 220 mm
- Max. clamping force per roller: 15 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.05 mm
- Repeat accuracy: < 0.01 mm
- Max. circumferential speed: 535 m/min
- Weight: 102 kg
Technical details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 35.0 |
| Max. clamping Ø [mm] | 220.0 |
| Min. operating pressure [bar] | 8.0 |
| Max. operating pressure [bar] | 60.0 |
| Max. clamping force per roller [kN] | 15.0 |
| Centering accuracy [mm] | < 0.05 |
| Repeat accuracy [mm] | < 0.01 |
| Max. circumferential speed [m/min] | 535.0 |
| Weight [kg] | 102.0 |