THL-S plus 400 Z-Z
Steady Rests with lateral Cylinder
ID 825531
This product has been discontinued and is no longer available.
Standard steady rest
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Clamping range: 35 - 245 mm
- Max. clamping force per roller: 15 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.05 mm
- Repeat accuracy: < 0.01 mm
- Max. circumferential speed: 535 m/min
- Weight: 110 kg
Technical details
Max. operating pressure [bar] | 60.0 |
---|---|
Centering accuracy [mm] | < 0.05 |
Repeat accuracy [mm] | < 0.01 |
Max. circumferential speed [m/min] | 535.0 |
Type of lubrication | Central lubrication |
Min. operating pressure [bar] | 8.0 |
Min. clamping Ø [mm] | 35.0 |
Max. clamping Ø [mm] | 245.0 |
Weight [kg] | 110.0 |
Rollers | cylindrical |
Max. clamping force per roller [kN] | 15.0 |