THL plus 600 Z-Z
Steady rests with rear cylinder
ID 825811
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard steady rest
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-06-30
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Clamping range: 125 - 460 mm
- Max. clamping force per roller: 25 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.06 mm
- Repeat accuracy: < 0.02 mm
- Max. circumferential speed: 400 m/min
- Weight: 360 kg
Technical details
| 润滑类型 | 中心润滑 |
|---|---|
| 滚子 | 圆柱形 |
| 最小夹持直径 Ø [mm] | 125.0 |
| 最大夹持直径 Ø [mm] | 460.0 |
| 最小工作压力 [bar] | 8.0 |
| 最大工作压力 [bar] | 60.0 |
| 每个滚子的最大夹持力 [kN] | 25.0 |
| 定心精度 [mm] | < 0.06 |
| 重复精度 [mm] | < 0.02 |
| 最大圆周速度 [m/min] | 400.0 |
| 重量 [kg] | 360.0 |