FFV Z235-A6
Standard adapter plate
ID 836030
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z235
- Machine side: ISO 702-1 Nr. 6
- Chuck pitch circle: 290.5 mm
- Spindle pitch circle: 133.4 mm
- Height: 38 mm
- Through-hole: 103 mm
- Weight: 11.2 kg
Technical details
| Chuck side | Z235 |
|---|---|
| Machine side | ISO 702-1 Nr. 6 |
| Chuck pitch circle [mm] | 290.5 |
| Spindle pitch circle [mm] | 133.4 |
| Height [mm] | 38.0 |
| Through-hole [mm] | 103.0 |
| Weight [kg] | 11.2 |
Scope of delivery
Adapter plate, mounting screws