arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z450-A15 Illustration similar

FFV Z450-A15

Standard adapter plate

ID 836075

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z450
  • Machine side: ISO 702-1 Nr. 15
Technical data:
  • Chuck pitch circle: 508 mm
  • Spindle pitch circle: 330.2 mm
  • Height: 50 mm
  • Through-hole: 275 mm
  • Weight: 54.8 kg
Chuck side Z450
Machine side ISO 702-1 Nr. 15
Chuck pitch circle [mm] 508.0
Spindle pitch circle [mm] 330.2
Height [mm] 50.0
Through-hole [mm] 275.0
Weight [kg] 54.8

Scope of delivery
Adapter plate, mounting screws