FFV Z700-A20-1
Standard adapter plate
ID 836081
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z700
- Machine side: ISO 702-1 Nr. 20
- Chuck pitch circle: 745 mm
- Spindle pitch circle: 463.6 mm
- Height: 65 mm
- Through-hole: 375 mm
- Weight: 167 kg
Technical details
| Chuck side | Z700 |
|---|---|
| Machine side | ISO 702-1 Nr. 20 |
| Chuck pitch circle [mm] | 745.0 |
| Spindle pitch circle [mm] | 463.6 |
| Height [mm] | 65.0 |
| Through-hole [mm] | 375.0 |
| Weight [kg] | 167.0 |
Scope of delivery
Adapter plate, mounting screws