FFV Z270-D8
Standard adapter plate
ID 836241
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z270
- Machine side: ISO 702-2 No. 8
- Chuck pitch circle: 318 mm
- Spindle pitch circle: 171.4 mm
- Height: 40 mm
- Through-hole: 136.2 mm
- Weight: 18.8 kg
Technical details
| Chuck side | Z270 |
|---|---|
| Machine side | ISO 702-2 No. 8 |
| Chuck pitch circle [mm] | 318.0 |
| Spindle pitch circle [mm] | 171.4 |
| Height [mm] | 40.0 |
| Through-hole [mm] | 136.2 |
| Weight [kg] | 18.8 |
Scope of delivery
Adapter plate, mounting screws