ROTA NC plus 2 260-86 Z220-SV60°
Power lathe chucks with through-hole
ID 852128
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 86 mm
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: 1,5 mm x 60° Nut 16H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 140 kN
- Max. actuating force: 60 kN
- Max. rotational speed: 4000 1/min
- Weight: 30 kg
Technical details
| Spindeltyp | ISO 702-4 |
|---|---|
| Spindelgröße | Nr. 8 (Z220) |
| Verzahnung | 1.5 mm x 60° |
| Max. Drehzahl [1/min] | 4000.0 |
| Max. Spannkraft [kN] | 140.0 |
| Max. Betätigungskraft [kN] | 60.0 |
| Hub/Backe [mm] | 5.3 |
| Kolbenhub (H) [mm] | 20.0 |
| Trägheitsmoment [kgm²] | 0.29 |
| Eigenmasse [kg] | 30.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 100
- purple
-
KM-WB 110
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual