ROTA NCF 400-120 Z300-SV60°
3-jaw power chuck with through-hole and centrifugal force compensation
ID 854043
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Centrifugal force compensation system
- Through-hole: 120 mm
- Spindle holder: ISO 702-4 Nr. 11 (Z300)
- Jaw interface: 1,5 mm x 60° Nut 22H7
- Stroke per jaw: 8 mm
- Piston stroke: 30 mm
- Max. clamping force: 187.5 kN
- Max. actuating force: 77 kN
- Max. rotational speed: 3300 1/min
- Weight: 110 kg
Technical details
Weight [kg] | 110.0 |
---|---|
Piston stroke (H) [mm] | 30.0 |
Spindle type | ISO 702-4 |
Spindle size | Nr. 11 (Z300) |
Max. rotational speed [1/min] | 3300.0 |
Stroke/jaw [mm] | 8.0 |
Max. clamping force [kN] | 187.5 |
Moment of inertia [kgm²] | 0.95 |
Max. actuating force [kN] | 77.0 |
Serration | 1.5 mm x 60° |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SHB-J 150
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual