ROTA NCO 400 Z300-SV90°
Power lathe chucks without through-hole
ID 856040
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 11 (Z300)
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 15 mm
- Piston stroke: 45 mm
- Max. clamping force: 270 kN
- Max. actuating force: 120 kN
- Max. rotational speed: 2500 1/min
- Weight: 108 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 11 (Z300) |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 2500.0 |
| Max. clamping force [kN] | 270.0 |
| Max. actuating force [kN] | 120.0 |
| Stroke/jaw [mm] | 15.0 |
| Piston stroke (H) [mm] | 45.0 |
| Moment of inertia [kgm²] | 2.25 |
| Weight [kg] | 108.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual