MFRS-V-A1-050 430 x 315
Magnetic chucks with square pole technology
ID 1301673
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Bottom 2-way VERO-S interface
- Dimensions: 430 x 315 x 66 mm
- Pole size: 50 x 50 mm
- Number of poles: 24 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 94.2 kN
- Max. working temperature: 80 °C
- Weight: 65 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
L [mm] | 430 |
---|---|
B [mm] | 315 |
H [mm] | 66 |
Max. clamping force [kN] | 94 |
Number of poles | 24 |
Connection | 4-PIN |
Number of channels | 1 |
Mains voltage | 400 V / 460 V |
Min. workpiece thickness [mm] | 8 |
Weight [kg] | 65 |
Scope of delivery
Magnetic chuck with VERO-S interface, operating manual, CE declaration of conformity; without control unit, without pole extensions, without clamping pins