MGT-IC Ø800
MAGNOS for Turning Applications
ID 1311856
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Radial pole
- Magnet type: Double AlNiCo
- With low residual magnetism cycle
- Dimensions: Ø800 x 142 mm
- Number of poles: 18 (T-slot 10H8)
- Max. holding force: 160 N/cm²
- Max. rotational speed: 500 1/min
- Min. clamping diameter: 250 mm
- Max. clamping diameter: 800 mm
- Max. working temperature: 80 °C
- Weight: 460 kg
- Fast connection with cover plate
- Number of channels: 3
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
Number of poles | 18.0 |
---|---|
H [mm] | 142.0 |
ØAD [mm] | 800.0 |
ØID [mm] | 250.0 |
Number of channels | 3.0 |
Mains voltage | 400 V / 460 V |
Max. rotational speed [1/min] | 500.0 |
Max. clamping force [N/cm²] | 160.0 |
Weight [kg] | 460.0 |
Connection | 7-PIN |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions