AGE-U 050
ID 1312860
- Compensation XY: ± 2.7 mm
- Compensation Z: 6.1 mm
- Workpiece weight: 5 kg
- Deflection rotatory: ± 8 °
- Min. return force with integrated spring: 36 N
- Max. return force with integrated spring: 92 N
Technical details
| Compensation XY* [mm] | ± 2.7 |
|---|---|
| Compensation Z [mm] | 6.1 |
| Angular deflection [°] | ± 3 |
| Deflection rotatory [°] | ± 8 |
| Recommended handling weight, vertical [kg] | 5.0 |
| Min. return force with integrated spring [N] | 36.0 |
| Max. return force with integrated spring [N] | 92.0 |
| Min. operating pressure stiffness adjustment [bar] | 0.3 |
| Max. operating pressure stiffness adjustment [bar] | 2.1 |
| Min. operating pressure locking [bar] | 4.1 |
| Max. operating pressure locking [bar] | 6.9 |
| Robot-side connection | ISO 9409-1-50-4-M6 |
| Tool-side connection | ISO 9409-1-50-4-M6 |
| Weight [kg] | 0.6 |
| Moment Mx max. [Nm] | 6.8 |
| Moment My max. [Nm] | 6.8 |
| Moment Mz max. [Nm] | 3.4 |
Dimensions and maximum loads
Load chart
Compensation force Fd
Dimensions and maximum loads
This is the max. total of all moments and loads (acceleration forces and torques, process forces etc.), which can affect a compensation unit, in order to ensure error-free function.
Load chart
- X-axis:
- Momente Mx, My
- Y-axis:
- Angle in degrees
Compensation force Fd
- X-axis:
- Pressure
- Y-axis:
- Force
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
Spring return with spring forces and compressed air
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months