NSE3 138
Clamping Modules
ID 1313721
Clamping module standard
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Dynamic pressure monitoring of the clamping slide positions
- Dimensions: Ø138 x Ø110 x 55,7 mm
- Pull-down force: 8 kN
- Pull-down force with turbo: 28 kN
- Actuation pressure: 6 bar
- Repeat accuracy: < 0.005 mm
- Weight: 4.4 kg
Technical details
Diameter [mm] | 138 |
---|---|
Pull-down force [kN] | 8 |
Pull-down force with turbo [kN] | 28 |
Unlocking pressure [bar] | 6 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 4.4 |
Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins