NSE-T3 138
Clamping Modules
ID 1313726
Clamping module standard
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Dimensions: Ø138 x Ø110 x 59 mm
- Pull-down force: 7 kN
- Pull-down force with turbo: 24 kN
- Actuation pressure: 6 bar
- Repeat accuracy: < 0.005 mm
- Weight: 3.5 kg
Technical details
Diameter [mm] | 138 |
---|---|
Pull-down force [kN] | 7 |
Pull-down force with turbo [kN] | 24 |
Unlocking pressure [bar] | 6 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 3.5 |
Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins