arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DPG-plus 125-1-EX Illustration similar

DPG-plus 125-1-EX

Sealed universal gripper

ID 1315263

Sealed universal gripper DPG-plus, Size: 125, pneumatic, in an explosion protection version

  • Stroke per jaw: 13 mm
  • Closing force: 1025 N
  • Opening force: 1110 N
  • Max. ambient temperature: 90 °C
Stroke per jaw [mm] 13.0
Closing force [N] 1025.0
Opening force [N] 1110.0
Closing force (with finger lengths of 0 mm) [N] 1197.0
Opening force (with finger lengths of 0 mm) [N] 1297.0
Weight [kg] 1.9
Recommended workpiece weight [kg] 5.1
Cylinder volume per double stroke [cm³] 87.0
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 6.0
Nominal operating pressure [bar] 6.0
Min. air purge pressure [bar] 0.2
Max. air purge pressure [bar] 0.5
Closing time [s] 0.13
Opening time [s] 0.13
Max. permissible finger length [mm] 125.0
Max. permissible weight per finger [kg] 1.75
IP protection class 67
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.01
Cleanroom class ISO 14644-1 5
Cleanroom class: ISO 14644-1 1999
Length X [mm] 154.0
Width Y [mm] 60.1
Height Z [mm] 72.9
Moment Mx max. [Nm] 90.0
Moment My max. [Nm] 110.0
Moment Mz max. [Nm] 75.0
Max. axial force Fz max. [N] 2100.0
ATEX version yes
Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.
It may take a few 100 gripping cycles until the full gripping force (as indicated in the data table) will be available.

General notes about the series

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Note – tightness
Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
Wedge-hook kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
36 months

Service life characteristics
on request

Scope of delivery
Centering sleeves, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P