SWA-046-0-0-000-0
ID 1315663
- Max. total payload: 50 kg
Technical details
| Charge recommandée [kg] | 50.0 |
|---|---|
| Moment Mx max. [Nm] | 678.0 |
| Moment My max. [Nm] | 678.0 |
| Moment Mz max. [Nm] | 450.0 |
| Force de verrouillage [N] | 5800.0 |
| Répétabilité [mm] | 0.015 |
| Poids [kg] | 1.03 |
| Distance max. au moment du verrouillage [mm] | 2.5 |
| Décalage d'axe XY max. autorisé [mm] | ± 1.5 |
| Décalage angulaire max. autorisé [°] | ± 2 |
| Raccordement côté robot | ISO 9409-1-100-6-M8 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Pression d'utilisation min. [bar] | 4.5 |
| Pression d'utilisation maximale [bar] | 6.9 |
| Longueur X [mm] | 129.5 |
| Largeur Y [mm] | 129.5 |
| Hauteur Z [mm] | 27.0 |
| Schéma de vissage | 5 x J |
Dimensions et charges max.
Dimensions et charges max.
Il s'agit des moments max. admissibles pouvant agir sur le changeur outils afin de garantir un fonctionnement correct.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
locking balls actuated by pistons for locking
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months
Service life characteristics
on request