arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGN-plus-P 200-1-SD Illustrazione simile

PGN-plus-P 200-1-SD

Pinza universale

ID 1317683

Pinza universale PGN-plus-P, Dimensioni: 200, pneumatico, in una versione antipolvere

  • Corsa per griffa: 25 mm
  • Forza in chiusura: 3800 N
  • Forza in apertura: 4050 N
  • Temperatura ambiente max.: 90 °C
Corsa per griffa [mm] 25.0
Forza in chiusura [N] 3800.0
Forza in apertura [N] 4050.0
Forza di chiusura (con lunghezze dita di 0 mm) [N] 4000.0
Forza di apertura (con lunghezze dita di 0 mm) [N] 4300.0
Peso [kg] 6.0
Peso del pezzo raccomandato [kg] 19.0
Volume del cilindro per corsa doppia [cm³] 510.0
Pressione d'esercizio min. [bar] 2.5
Pressione di esercizio max. [bar] 8.0
Pressione d'esercizio nominale [bar] 6.0
Pressione min. aria di sbarramento [bar] 0.5
pressione max. aria di sbarramento [bar] 1.0
Tempo di chiusura [s] 0.28
Tempo di apertura [s] 0.28
Lunghezza griffe max. consentita [mm] 310.0
Peso max. consentito per griffa [kg] 6.5
Classe di protezione IP 64
Temperatura ambiente min. [°C] 5.0
Temperatura ambiente max. [°C] 90.0
Precisione di ripetibilità [mm] 0.02
Classe di camera bianca ISO 14644-1 6
Classe camera bianca ISO 14644-1 2015
Coppia Mx max [Nm] 215.0
Coppia My max. [Nm] 200.0
Coppia Mz max [Nm] 250.0
Forza assiale max. Fz max. [N] 12000.0
Versione antipolvere
Potrebbe impiegare alcune centinaia di cicli di presa prima che sia disponibile tutta la forza di presa (come indicato nella tabella dei dati).

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
Wedge gear with surface power transmission

Housing material
Aluminum

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
36 months

Service life characteristics
on request

Scope of delivery
Brackets for proximity switches, centering sleeves, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P