TENDO EC SCAPTO C6 Ø12x120
Hydraulic expansion toolholder
ID 1320356
TENDO EC SCAPTO C6 Ø12x120, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO E compact
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 12 mm
- Projecting length: 120 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 110 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 62.5 |
| D6 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 120 mm / 4.7" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 33.0 |
| L5 [mm] | 97.0 |
| G | M8x1 |
| Min. torque [Nm] | 110.0 |
| Weight [kg] | 2.5 |
| Coolant-proof | yes |
These product variants are suitable for both milling as well as turning centers
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key