SGM-AL 80-72-28
Central jaws
ID 1323072
System jaws, standard
Product features:
Product features:
- Central jaw aluminum
- Suitable for: KSC-D 80-300
- Dimensions: 80 x 72 x 28 mm
- Number of grid holes: 12
- Weight: 0.5 kg
Technical details
Width [mm] | 80.4 |
---|---|
Depth [mm] | 72 |
Height [mm] | 28 |
Bundle | piece |
Weight [kg] | 0.5 |
Scope of delivery
System jaw, fastening screws