GBS-G3 80-28-10
Stepped jaw
ID 1326805
Top jaws, standard
Product features:
Product features:
- Stepped jaw, grip 3 mm
- Interface 1: W-80-1
- Dimensions: 80 x 28 x 10 mm
- grip step: 3 mm
- Weight: 0.16 kg
Technical details
| Width [mm] | 80.0 |
|---|---|
| Depth [mm] | 10.0 |
| Height [mm] | 28.0 |
| Bundle | piece |
| Weight [kg] | 0.16 |
Scope of delivery
Top jaw, fastening screws