SWK-046-0-0-000-0-SM
ID 1330577
Alternative products:
- Piston stroke monitoring: integrated
- Max. total payload: 50 kg
Technical details
| 建议搬运重量 [kg] | 50.0 |
|---|---|
| 活塞行程监控 | 配套 |
| 力矩 Mx max. [Nm] | 678.0 |
| 力矩 My max. [Nm] | 678.0 |
| 力矩 Mz max. [Nm] | 450.0 |
| 锁紧力 [N] | 5800.0 |
| 重复精度 [mm] | 0.015 |
| 重量 [kg] | 1.95 |
| 锁定时最大距离 [mm] | 2.5 |
| 锁定/解锁主连接 | G1/8" |
| 最大允许 XY 轴偏移 [mm] | ± 1.5 |
| 最大允许角偏移 [°] | ± 2 |
| 机械人侧连接 | ISO 9409-1-100-6-M8 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 最小工作压力 [bar] | 4.5 |
| 最大工作压力 [bar] | 6.9 |
| 长度 X [mm] | 129.5 |
| 宽度 Y [mm] | 129.5 |
| 高度 Z [mm] | 39.1 |
| 螺钉连接图 | 5 x J |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
locking balls actuated by pistons for locking
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months
Service life characteristics
on request