VAT3-AE 500
VERO-S tombstones
ID 1334354
Tombstone without clamping vises
Product features:
Product features:
- Octangle tombstone with VERO-S quick-change pallet system for horizontal centers.
- Per side (4) 3x NSE-T3 138-V1 in the gauge 200 mm
- Actuation of the modules by series using a quick coupling
- Central turbo function via a quick coupling
- Base Plate: 500 x 500 mm
- Tower dimensions: 272 x 272 x 713 mm
- Material: Cast iron EN-GJL-250
- Weight: 208 kg
- Clamping Devices: NSE-T3 138-V1
- Dimensions: Ø138 x Ø110 x 60 mm
- Pull-down force: 7 kN
- Pull-down force with turbo: 24 kN
- Repeat accuracy: < 0.005 mm
- Actuation pressure: 6 bar
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 208.0 |
Scope of delivery
Tombstone, cover, shipping screws, operating manual; without clamping pins, without locking coupling