KSC-D 125-460
Basic clamping vise
ID 1334721
Standard double vise
Product features:
Product features:
- Without system jaws
- To match VERO-S
- Dimensions: 125 x 460 x 60 mm
- Max. clamping force: 40 kN
- Max. torque: 100 Nm
- Weight: 20 kg
Technical details
Width of the clamping vise [mm] | 125.0 |
---|---|
Max. torque [Nm] | 100.0 |
Max. clamping force [kN] | 40.0 |
Weight [kg] | 20.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench