NST3 400-250
Clamping Stations
ID 1337138
Clamping station standard
Product features:
Product features:
- 4-way NSE3 138
- Spring-loaded system - Pneumatically opening
- Turbo function
- Dimensions: 400 x 400 x 74 mm
- Pull-down force: 32 kN
- Pull-down force with turbo: 112 kN
- Unlocking pressure: 6 bar
- Weight: 52 kg
Technical details
| Length [mm] | 400.0 |
|---|---|
| Width [mm] | 400.0 |
| Pull-down force [kN] | 32.0 |
| Pull-down force with turbo [kN] | 112.0 |
| Unlocking pressure [bar] | 6.0 |
| Weight [kg] | 52.0 |
Scope of delivery
Clamping station, cover plate for mounting screws, locking nipple, eye bolts, operating manual; without clamping pins, without cylindrical clamps