ROTA NCR-A 400 Z300-SV90°
Sealed 6-jaw power lathe chuck
ID 1339989
Standard power lathe chucks without through-hole
Product features:
Product features:
- 6-jaw compensation chucks
- Sealed design
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 11 (Z300)
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 12 mm
- Piston stroke: 30 mm
- Pendulum compensation: ± 2.5 mm
- Max. clamping force: 100 kN
- Max. actuating force: 54 kN
- Max. rotational speed: 1400 1/min
- Weight: 118 kg
Technical details
| 主轴类型 | ISO 702-4 |
|---|---|
| 主轴尺寸 | Nr. 11 (Z300) |
| 细齿 | 1/16" x 90° |
| 最大旋转速度 [1/min] | 1400.0 |
| 最大夹持力* [kN] | 100.0 |
| 最大启动力 [kN] | 54.0 |
| 行程/卡爪 [mm] | 12.0 |
| 活塞行程(H) [mm] | 30.0 |
| 摆动补偿 [mm] | ± 2.5 |
| 惯性矩 [kgm²] | 2.4 |
| 重量 [kg] | 118.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB 250*
- purple
-
SWB 250*
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、顶爪的 T 形螺母或安装螺钉、卡盘安装螺钉、吊环螺栓和操作手册
请关注夹持力/转速图表
夹持力/转速图表中标有*的卡爪,安装在具有离心力补偿功能的卡盘版本上。