ROTA NCA 330-104 A8-SV60°
Sealed 3-jaw power lathe chuck
ID 1342609
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
자세히 알아보고 여기에서 문의하세요.
대체 제품:
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-01-31
- 3-jaw wedge-hook chuck
- Sealed design
- Through-hole: 104 mm
- Spindle holder: ISO 702-1 Nr. 8
- Jaw interface: 1,5 mm x 60° Nut 21H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 160 kN
- Max. actuating force: 72 kN
- Max. rotational speed: 3500 1/min
- Weight: 62.8 kg
기술 세부 정보
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 8 |
| Serration | 1.5 mm x 60° |
| Max. rotational speed [1/min] | 3500.0 |
| Max. clamping force [kN] | 160.0 |
| Max. actuating force [kN] | 72.0 |
| Stroke/jaw [mm] | 5.3 |
| Piston stroke (H) [mm] | 20.0 |
| Moment of inertia [kgm²] | 0.95 |
| Weight [kg] | 62.8 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X축:
- n [min-1]
- Y축:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- purple
-
KM-WB 126
- green
-
Required minimum clamping force Fspmin 33%