AB 358 M8
Workpiece pin
ID 1345665
AB 358 M8, Workpiece pin soft
- Height H: 35 mm
- Wrench size A/F: 14
- Thread G: M8
- Material: Stahl C45
- Delivery unit: 1 piece
Technical details
| Height H [mm] | 35.0 |
|---|---|
| Wrench size A/F | 14.0 |
| Thread G | M8 |
| Material | Stahl C45 |
| soft | yes |
| Delivery unit | 1 piece |