J02P-Q8
Electronic magnetic switch
ID 1353072
Magnetic switches J02P/N, C-slot
- Number of switching points: 1
- Switching type: PNP
- Closer
- Cable length: 30 cm
- Electrical connection: M8 connector, 3-pin
- Nominal voltage: 24 V DC
Technical details
Switching function | Closer |
---|---|
Type of switching | PNP |
Number of switching points | 1 |
Max. switching frequency [Hz] | 3000 |
Min. ambient temperature [°C] | -25 |
Max. ambient temperature [°C] | 70 |
LED display in sensor | yes |
Type of voltage | DC |
Nominal voltage | 24 |
Min. operating voltage | 10 |
Max. operating voltage | 28 |
Voltage drop [V] | 0.8 |
Max. switching current | 50 |
Short circuit protection | yes |
Protected against polarity reversal | yes |
Housing material | PA |
Cable connector/cable end | M8 connector, 3-pin |
Cable length L [cm] | 30 |
Cable diameter D [mm] | 2.6 |
Cable design (wire cross section/number of wires) | 3x 0,13 mm2 |
Cable sheath material | PVC |
Min. bending radius (static) [mm] | 26 |
Weight | 7 |
Protection class IP (sensor, plugged) | 67 |
Protection class | III |
The connection cable of the sensor may only be laid statically. A dynamic payload is not permitted.